Four
Controller Area Network
interfaces (MCAN) with support for classic CAN and CAN FD (CAN with Flexible
Data-Rate) specifications. The MCAN module consists of the following main
features:
- Conforms with CAN Protocol
version 2.0 part A, B and ISO 11898-1:2015
- Full CAN FD (up to 64 data
bytes) support
- AUTOSAR and SAE J1939
support
- Loopback mode for
self-test
- Up to 32 dedicated transmit
buffers and 64 dedicated receive buffers
- Two configurable receive
FIFOs, up to 64 elements each
- Configurable transmit FIFO,
up to 32 elements
- Configurable transmit queue,
up to 32 elements
- Configurable transmit event
FIFO, up to 32 elements
- Up to 128 filter
elements
- Two interrupt lines with
support for maskable interrupts
- Timestamp Counter