There are eight EDMA shadow regions (and associated memory maps). Associated with each shadow region are a set of registers defining which channels and interrupt completion codes belong to that region. These registers are user-programmed per region to assign ownership of the DMA/QDMA channels to a region.
- EDMA_TPCC_DRAEM_k and EDMA_TPCC_DRAEHM_k: One register pair exists for each of the shadow regions. The number of bits in each register pair matches the number of DMA channels (64 DMA channels). These registers need to be programmed to assign ownership of DMA channels and interrupt (or EDMA_TPCC_OPT_n[17:12] TCC codes) to the respective region. Accesses to DMA and interrupt registers via the shadow region address view are filtered through the DRAEM/DRAEHM pair. A value of 1 in the corresponding EDMA_TPCC_DRAEM_k[31:0] / EDMA_TPCC_DRAEHM_k[31:0] bit implies that the corresponding DMA interrupt channel is accessible; a value of 0 in the corresponding EDMA_TPCC_DRAEM_k[31:0] / EDMA_TPCC_DRAEHM_k[31:0] bit forces writes to be discarded and returns a value of 0 for reads.
- EDMA_TPCC_QRAEN_k: One register exists for every
region. The number of bits in each register matches the number of QDMA
channels (8 QDMA channels). These registers must be programmed to assign
ownership of QDMA channels to the respective region. To enable a channel in
a shadow region using shadow region 0 EDMA_TPCC_QEER, the corresponding bits
in QRAE must be set or writing into EDMA_TPCC_QEESR there will be no the
desired effect.
- EDMA_TPCC_MPPAN_k and EDMA_TPCC_MPPAG: One register exists for every region. This register defines the privilege level, requestor, and types of accesses allowed to a region's memory-mapped registers.
It is typical for an application to have a unique assignment of QDMA/DMA channels (and, therefore, a given bit position) to a given region.
The use of shadow regions allows restricted access to EDMA resources (DMA channels, QDMA channels, TCC, interrupts) by tasks in a system by setting or clearing bits in the EDMA_TPCC_DRAEM_k / EDMA_TPCC_QRAEN_k registers.
If exclusive access to any given channel / TCC code is required for a region, then only that region's EDMA_TPCC_DRAEM_k / EDMA_TPCC_QRAEN_k have the associated bit set.