SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
70:63 | 62 | 61:60 | 59:0 |
IPV6ADR[67:60] | 1h | ENTRY_TYPE (2h) | IPV6ADR[59:0] |
Table Entry Type (ENTRY_TYPE)
2h: VLAN entry
IPv6 Address - upper 8 bits (IPV6ADR[67:60])
IPv6 Address - upper 60 bits (IPV6ADR[59:0])
This address is plit into three fields in the IPv6 High and IPv6 Low table entry. Any ignored bits must be zero in the table entry(s).
Note: IPV6 table address entries operate differently than all other table entry types. IPV6 table entries have a high entry concatenated with a low entry. The high entry must have an entry_pointer value of the low entry_pointer plus 0x40. Bit six of the entry_pointer must be set for the high entry and must be zero for the low entry.