SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The UART is a target peripheral that utilizes the DMA for data transfer or interrupt polling via host CPU. There are six UART modules in the device. Each module can be used in the following modes: UART, IrDA, CIR or ISO 7816. The UART modules support IrDA and CIR modes when a 48 MHz functional clock frequency is used. Each UART can be used for configuration and data exchange with a number of external peripheral devices or interprocessor communication between devices.