SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
This is the state where the ROM Bootloader hands over the control to the Secondary BootLoader (SBL)
IP | Status |
---|---|
Timer | Disabled |
VIM | All interrupts are disabled VIM memory is cleared |
Mail Box | Memory cleared |
QSPI(QSPI boot) | QSPI clock is disabled QSPI is set to “Force idle” |
EDMA(QSPI boot) | EDMA channel is disabled paramSet memory is cleared Channel to paramSet mapping is cleared |
UART(UART boot) | SCIA is reset through IP’s soft reset |