SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
On-Chip Debug features are supported through two device interfaces.
JTAG: IEEE 1149.1 compliant interface that provides access to Boundary Scan and acts as the primary interface for off-chip access to On-Chip debug resources (see Section 14.1.3.2.1).
Trace Port: Arm TPIU compliant Trace Port interface is used to facilitate export of trace (see Section 14.1.3.2.2).
Texas Instruments supports a variety of eXtended Development System (XDS) JTAG controllers with various debug capabilities beyond only JTAG support. The following document is a good reference for guidelines: Emulation and Trace Headers. More information can also be found here:XDS Target Connection Guide.