SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The CRC engine in the DTHE module is used to perform the CRC operations. The IP supports the following features:
The purpose of this engine is to accelerate CRC and TCP CheckSum operation. The result of operation is 32/16 or 8 bit signature which can be used to check the sanity of data. The required mode of operation is selected through configuration register.