The RTI modules include the following main features:
- Windowed Watchdog Timer (WWDT) feature.
- Two independent 64 bit counter blocks (counter block0 or counter block1). Each block consists of
- One 32 bit up counter
- One 32 bit free running counter
- Two capture registers for capturing the prescale and free running counter on a special event.
- Free running counter 0 can be incremented by the internal prescale counter.
- Four configurable compare registers for generating operating system ticks . Each event can be driven by either counter block0 or counter block1.
- Fast enabling/disabling of events.
- RTI clock input derived from any of the available clock sources, selectable in the System Module
- Optional capability to drive
a pulse-width modulated signal out on an interrupt line to the ESM and
VIM.
- DMA requests and events for the RTI-only modules.