SPRUJ21D October 2022 – February 2024
The EVM includes a 40-pin (2x20, 2.54 mm pitch) high speed camera interface [J24]. The expansion connector supports two CSI-2 (4 Lanes each), power, and control signals (I2C, GPIO, and so forth): All control signals are configurable for 3.3V or 1.8V voltage levels.
GPIO0 #118 (Pin Y1) | Camera IO Level |
---|---|
Low or ‘0’ | 1.8V (Default) |
High or ‘1’ | 3.3V |
Pin # | Pin Name | Description (TDA4VM Pin #) | Dir |
---|---|---|---|
1 | Power | Output | |
2 | I2C_SCL | I2C Bus #3, Clock (T26) | Bi-Dir |
3 | Power | Output | |
4 | I2C_SDA | I2C Bus #3, Data (T25) | Bi-Dir |
5 | CSI0_CLK_P | CSI Port 0 Clock | Input |
6 | GPIO/PWMA | GPIO0 #74 (AG26) | Bi-Dir |
7 | CSI0_CLK_N | CSI Port 0 Clock | Input |
8 | GPIO/PWMB | GPIO0 #75 (AF27) | Bi-Dir |
9 | CSI0_D0_P | CSI Port 0 Data Lane 0 | Input |
10 | REFCLK | REFCLK2 (W26) | Bi-Dir |
11 | CSI0_D0_N | CSI Port 0 Data Lane 0 | Input |
12 | GND | Ground | |
13 | CSI0_D1_P | CSI Port 0 Data Lane 1 | Input |
14 | RESETz | GPIO0 #79 (AG29) | Output |
15 | CSI0_D1_N | CSI Port 0 Data Lane 1 | Input |
16 | GND | Ground | |
17 | CSI0_D2_P | CSI Port 0 Data Lane 2 | Input |
18 | GPIO | GPIO0 #76 (AF26) | Bi-Dir |
19 | CSI0_D2_N | CSI Port 0 Data Lane 2 | Input |
20 | GPIO | GPIO0 #77 (AE25) | Bi-Dir |
21 | CSI0_D3_P | CSI Port 0 Data Lane 3 | Input |
22 | GPIO | GPIO0 #78 (AF29) | Bi-Dir |
23 | CSI0_D3_N | CSI Port 0 Data Lane 3 | Input |
24 | GND | Ground | |
25 | CSI1_CLK_P | CSI Port 1 Clock | Input |
26 | CSI1_D3_P | CSI Port 1 Data Lane 3 | Input |
27 | CSI1_CLK_N | CSI Port 1 Clock | Input |
28 | CSI1_D3_N | CSI Port 1 Data Lane 3 | Input |
29 | CSI1_D0_P | CSI Port 1 Data Lane 0 | Input |
30 | Power | Power, 3.3V | Output |
31 | CSI1_D0_N | CSI Port 1 Data Lane 0 | Input |
32 | Power | Power, 3.3V | Output |
33 | CSI1_D1_P | CSI Port 1 Data Lane 1 | Input |
34 | Power | Power, 3.3V | Output |
35 | CSI1_D1_N | CSI Port 1 Data Lane 1 | Input |
36 | Power | Power, 3.3V | Output |
37 | CSI1_D2_P | CSI Port 1 Data Lane 2 | Input |
38 | Power | Power, IO Level (1.8 or 3.3V) | Output |
39 | CSI1_D2_N | CSI Port 1 Data Lane 2 | Input |
40 | Power | Power, IO Level (1.8 or 3.3V) | Output |