SPRUJ21D October 2022 – February 2024
The EVM supports four (4x) CAN Bus interfaces.
Connector Ref | TDA4VM Resource |
---|---|
J1 | MCU CAN0 |
J2 | CAN9 |
J5 | CAN0 |
J6 | CAN5 |
Each Controller Area Network (CAN) Bus interface is supported on a 3-pin, 2.54 mm pitch header. The interface meets ISO 11898-2 and ISO 11898-5 physical standards, and supports CAN and optimized CAN-FD performance up to 8 Mbps. Each includes CAN Bus end-point termination. If the EVM is included in a network with more than two nodes, the termination my need to be adjusted.
Pin # | Pin Name | Description | Direction |
---|---|---|---|
1 | CAN-H | High-Level CAN Bus Line | Bi-Dir |
2 | GND | Ground | |
3 | CAN-L | Low-Level CAN Bus Line | Bi-Dir |