SPRUJ21D October 2022 – February 2024
The pushbutton [SW3] can be used for several different functions.
Function 1: System Wake from Shutdown. After software-initiated power down (using GPIO0_55), pressing pushbutton [SW3] will re-enable and boot the EVM.
Function 2: Power Management Input/Interrupt. The pushbutton [SW3] is connected with Power Management IC (IO4), and can be programmed for different power related functions (ex. Wake from Sleep).
Function 3: User Defined Input/Interrupt. The pushbutton [SW3] is connected with the TDA4VM processor (GPIO0_4), and can be programmed for variety of user input/interrupt needs.
A red LED [LD2] is available as user indicator, and is controlled via the TDA4VM processor (GPIO0_64)