SPRUJ22C November 2021 – September 2024 AWR2944 , AWR2944P
Ref | Color | Usage | Comments | Image |
---|---|---|---|---|
D12 | Green | 12V supply indication | This LED indicates the presence of 12V supply input. | ![]() |
D16 | Green | 5V Supply | This LED indicates the presence of 5V supply output. | ![]() |
D13 | Yellow | NRST | This LED is used to indicate the state of NRST pin. If this LED is glowing, then the device is out of reset. | ![]() |
DS2 | Red | NERROUT | Glows if there is any HW error in the AWR2944 device. | ![]() |
D9 | Yellow | WRMRST | Open drain fail safe warm reset signal. | ![]() |
D6 | Green | GPIO_2 | Glows when the GPIO_2 is logic-1. | ![]() |
D1 | Yellow | FTDI_SUSPEND_N | Glows when FTDI is in suspend state. | ![]() |