SPRUJ22C November 2021 – September 2024 AWR2944 , AWR2944P
The AWR2944EVM/AWR2944PEVM provides access to an on-board temperature sensor (TMP112AQDRLRQ1) and four on-board current sensors (INA228AIDGST). These sensors can be controlled by the radar via I2C.
The current sensors are designed to measure the current being supplied to the various power rails of the xWRL6432AOP device. For details on the supply rails that can be measured using the current sensors, refer to Table 2-10.
Reference Designator | Supply Node | PCB Net Name |
---|---|---|
U6 | 1.8V Supply | REG_1V8 |
U7 | 3.3V Supply | VCC_3V3 |
U8 | 1.2V Supply | REG_1V2 |
U25 | 1.2V RF Supply | REG_RF_1V2 |