SPRUJ29A April   2022  – January 2023

 

  1.   F2800157 controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5-V Supply
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar with the controlCARD
    1. 4.1 F2800157 controlCARD Features
    2. 4.2 Assumed Operating Conditions
      1. 4.2.1 External Power Supply or Accessory Requirements
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

External Power Supply or Accessory Requirements

Nominal Output Voltage: 5 VDC

Maximum Output Current: 3 A

Efficiency Level V

Note: TI recommends using an external power supply or power accessory that complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE, and so on.