SPRUJ31 april 2022
The F28003x LaunchPad includes a connector (J14) for a CAN network. GPIO4 and GPIO5 are routed from the F280039CPNS to J14 through the on-board CAN Transceiver. Both standard CAN and CAN-FD Mux options exist on these F28003x device pins. Switch S4 is used to route GPIO4 and GPIO5 to either the CAN transceiver and connector or the boosterpack headers. For more details, see Section 3.3.4.