The F28003x LaunchPad has these
features:
- C2000 Series F280039CPNS
(100-pin) microcontroller:
- With Configurable Logic Block (CLB) capability
- On-board XDS110 debug probe
- Two user-controlled LEDs
- One microcontroller reset
switch
- Selectable power domains:
- USB (isolated)
- BoosterPack
- External power
supply
- CAN connector with on-board CAN transceiver
- Supports both standard CAN (DCAN) and CAN-FD (MCAN)
- Two independent Enhanced Quadrature Encoder Pulse (QEP)-based
encoder connectors
- FSI peripheral connector
- Two independent BoosterPack XL
standard connectors (80-pins) featuring stackable headers to maximize expansion
through the BoosterPack ecosystem