SPRUJ32 October 2022
The F280013x LaunchPad includes a F2800137PM MCU, which is designed for advanced real-time control systems in cost-sensitive applications. A large number of these peripherals are made available to users by way of the on-board accessories and the BoosterPack connectors. This section explains how those peripherals operate and interface to the MCU.
Figure 3-1 shows a high-level block diagram of the F280013x LaunchPad.