SPRUJ40C may 2022 – may 2023
The SKEVM board provides a micro SD card interface connected to the MMC1 port of the AM62x SoC. The Micro SD card socket of Mfr. Part# MEM2051-00-195-00-A is used to interface with the MMC1 port of the AM62x SoC. UHS1 operation is supported, including IO operations at both 1.8 V and 3.3 V. The Micro SD card interface is set to operate in SD mode by default. For high-speed cards, the ROM Code of the SoC attempts to find the fastest speed that the card and controller can support and can have a transition to 1.8 V.
The SD Card connector power is provided using a load switch of Mfr. Part # TPS22918DBVR, which is controlled by ANDing the output of RESETSTATz, PORz_OUT and a GPIO from an IO Expander. An ESD protection device of part number TPD6E001RSE is provided for data, clock, and command signals. TPD6E001RSE is a line termination device with integrated TVS diodes providing system-level IEC 61000-4-2 ESD protection, ± 8-kV contact discharge and ± 15kV air-gap discharge.