SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
OUTPUT XBAR 3 Input Select.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CONTROLSS_OUTPUTXBAR | 502D 81E8h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OUTPUTXBAR3_G10_SEL | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTPUTXBAR3_G10_SEL | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | RESERVED | NONE | 0h | Reserved |
15:0 | OUTPUTXBAR3_G10_SEL | R/W | 0h | G10: OUTPUT XBAR3 G10 Input Select 3 0:FSIRX0.RX_TRIG0 7 4:FSIRX1.RX_TRIG0 11 8:FSIRX2.RX_TRIG0 15 12:FSIRX3.RX_TRIG0 |