SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
OUTPUT XBAR 8 Input Select.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CONTROLSS_OUTPUTXBAR | 502D 8318h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | OUTPUTXBAR8_G6_SEL | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OUTPUTXBAR8_G6_SEL | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTPUTXBAR8_G6_SEL | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:20 | RESERVED | NONE | 0h | Reserved |
19:0 | OUTPUTXBAR8_G6_SEL | R/W | 0h | G6: OUTPUT XBAR8 G6 Input Select 0:CMP12SS0.CTRIPOUTL 1:CMP12SS0.CTRIPOUTH 2:CMP12SS1.CTRIPOUTL 3:CMP12SS1.CTRIPOUTH 4:CMP12SS2.CTRIPOUTL 5:CMP12SS2.CTRIPOUTH 6:CMP12SS3.CTRIPOUTL 7:CMP12SS3.CTRIPOUTH 8:CMP12SS4.CTRIPOUTL 9:CMP12SS4.CTRIPOUTH 10:CMP12SS5.CTRIPOUTL 11:CMP12SS5.CTRIPOUTH 12:CMP12SS6.CTRIPOUTL 13:CMP12SS6.CTRIPOUTH 14:CMP12SS7.CTRIPOUTL 15:CMP12SS7.CTRIPOUTH 16:CMP12SS8.CTRIPOUTL 17:CMP12SS8.CTRIPOUTH 18:CMP12SS9.CTRIPOUTL 19:CMP12SS9.CTRIPOUTH |