SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Revision Register. The Revision Register contains the major and minor revisions for the MCANSS.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MCAN0 | 5260 8000h |
MCAN1 | 5261 8000h |
MCAN2 | 5262 8000h |
MCAN3 | 5263 8000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
SCHEME | BU | MODULE_ID | |||||
R | R | R | |||||
1h | 2h | 8E0h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MODULE_ID | |||||||
R | |||||||
8E0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RTL | MAJOR | ||||||
R | R | ||||||
Bh | 1h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM | MINOR | ||||||
R | R | ||||||
0h | 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | SCHEME | R | 1h | PID register scheme |
29:28 | BU | R | 2h | Business Unit: 10 = Processors |
27:16 | MODULE_ID | R | 8E0h | Module ID |
15:11 | RTL | R | Bh | RTL revision. Will vary depending on release. |
10:8 | MAJOR | R | 1h | Major revision |
7:6 | CUSTOM | R | 0h | Custom |
5:0 | MINOR | R | 1h | Minor revision |