SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Tx FIFO/Queue Status register. Tx FIFO/Queue full indication and put index, Tx FIFO get index and fill level. The Tx FIFO/Queue status is related to the pending Tx requests listed in the MCAN_TXBRP register. Therefore the effect of Add/Cancellation requests may be delayed due to a running Tx scan (the MCAN_TXBRP register not yet updated).
Return to Summary Table
Instance Name | Physical Address |
---|---|
MCAN0 | 5260 82C4h |
MCAN1 | 5261 82C4h |
MCAN2 | 5262 82C4h |
MCAN3 | 5263 82C4h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NU64 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NU64 | TFQF | TFQPI | |||||
R | R | R | |||||
0h | 0h | 0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
NU63 | TFGI | ||||||
R | R | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NU62 | TFFL | ||||||
R | R | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:22 | NU64 | R | 0h | Reserved |
21 | TFQF | R | 0h | Tx FIFO/Queue Full |
20:16 | TFQPI | R | 0h | Tx FIFO/Queue Put Index |
15:13 | NU63 | R | 0h | Reserved |
12:8 | TFGI | R | 0h | Tx Queue Get Index |
7:6 | NU62 | R | 0h | Reserved |
5:0 | TFFL | R | 0h | Tx FIFO Free Level. Number of consecutive free Tx FIFO elements starting from the MCAN_TXFQS[12-8] TFGI field, range 0 to 32. Read as zero when Tx Queue operation is configured (MCAN_TXBC[30] TFQM = 1'b1). Note: In case of mixed configurations where dedicated Tx Buffers are combined with a Tx FIFO or a Tx Queue, the Put and Get Indices indicate the number of the Tx Buffer starting with the first dedicated Tx Buffers. |