SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Tx Event FIFO Configuration register. Tx event FIFO watermark, size and start address.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MCAN0 | 5260 82F0h |
MCAN1 | 5261 82F0h |
MCAN2 | 5262 82F0h |
MCAN3 | 5263 82F0h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NU68 | EFWM | ||||||
R/W | R/W | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NU67 | EFS | ||||||
R/W | R/W | ||||||
0h | 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EFSA | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EFSA | NU66 | ||||||
R/W | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | NU68 | R/W | 0h | Reserved |
29:24 | EFWM | R/W | 0h | Event FIFO Watermark 6'h00 = Watermark interrupt disabled 6'h01-6'h20 (1-32) = Level for Tx Event FIFO watermark interrupt (MCAN_IR[13] TEFW) > 6'h20 (32) = Watermark interrupt disabled |
23:22 | NU67 | R/W | 0h | Reserved |
21:16 | EFS | R/W | 0h | Event FIFO Size 6'h00 = Tx Event FIFO disabled 6'h01-6'h20 (1-32) = Number of Tx Event FIFO elements > 6'h20 (32) = Values greater than 32 are interpreted as 32 The Tx Event FIFO elements are indexed from 0 to MCAN_TXEFC[21-16] EFS field - 1. |
15:2 | EFSA | R/W | 0h | Event FIFO Start Address Start address of Tx Event FIFO in Message RAM (32-bit word address, see Message RAM Configuration). |
1:0 | NU66 | R/W | 0h | Reserved |