SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ECC RAM ID to select which ECC RAM to control or read status from.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MCAN0 | 5270 0008h |
MCAN1 | 5270 1008h |
MCAN2 | 5270 2008h |
MCAN3 | 5270 3008h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NU1 | RD_SVBUS_DONE | ||||||
NU1 | R/W | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RD_SVBUS_ADDR | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RD_SVBUS | NU0 | ECC_VEC | |||||
R/W | R | R/W | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ECC_VEC | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:25 | NU1 | NU1 | 0h | Reserved |
24 | RD_SVBUS_DONE | R/W | 0h | Status to indicate if read on serial VBUS is complete, write of any value will clear this bit. Writing 1 to any bit will clear the corresponding bits. Reads do not alter the value of the field. |
23:16 | RD_SVBUS_ADDR | R/W | 0h | Read address |
15 | RD_SVBUS | R/W | 0h | Write 1 to trigger a read on the serial VBUS. Writing 1 to any bit will set the corresponding bit. Reads do not alter the value of the field. |
14:11 | NU0 | R | 0h | Reserved |
10:0 | ECC_VEC | R/W | 0h | Value written to select the corresponding ECC RAM for control or status |