SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Contains misc status such as number of ECC RAMs serviced by the ECC aggregator.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MCAN0 | 5270 000Ch |
MCAN1 | 5270 100Ch |
MCAN2 | 5270 200Ch |
MCAN3 | 5270 300Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NU2 | |||||||
NU2 | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NU2 | |||||||
NU2 | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
NU2 | NUM_RAMS | ||||||
NU2 | R | ||||||
0h | 2h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NUM_RAMS | |||||||
R | |||||||
2h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:11 | NU2 | NU2 | 0h | Reserved |
10:0 | NUM_RAMS | R | 2h | Indicates the number of RAMS serviced by the ECC aggregator |