SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ECC Error Status3 Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MCAN0 | 5270 0028h |
MCAN1 | 5270 1028h |
MCAN2 | 5270 2028h |
MCAN3 | 5270 3028h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NU6 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NU6 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
NU6 | CLR_TIMEOUT_PEND | NU5 | |||||
R | W | R | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NU5 | TIMEOUT_PEND | NU4 | |||||
R | W | R | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:10 | NU6 | R | 0h | TI Internal : Reserved |
9 | CLR_TIMEOUT_PEND | W | 0h | TI Internal : Clear timeout pending |
8:2 | NU5 | R | 0h | TI Internal : Reserved |
1 | TIMEOUT_PEND | W | 0h | TI Internal : Timeout pending |
0 | NU4 | R | 0h | TI Internal : Reserved |