SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Src Actv Set Src Addr B-Reference.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A6 025Ch |
EDMA1 | 52A4 025Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
SADDRBREF | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SADDRBREF | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SADDRBREF | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SADDRBREF | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | SADDRBREF | R | 0h | Source address reference for Source Active Register Set: Represents the starting address for the array currently being read. The next array's starting address is calculated as the 'reference address' plus the 'source b-idx' value. |