SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive ECC log and status register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
FSI_RX0 | 5029 004Ch |
FSI_RX1 | 5029 104Ch |
FSI_RX2 | 502B 004Ch |
FSI_RX3 | 502B 104Ch |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_1 | MBE | SBE | |||||
R | R | R | |||||
0h | 1h | 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:2 | RESERVED_1 | R | 0h | Reserved |
1 | MBE | R | 1h | Multiple Bit Errors Detected This bit indicates the occurrence of multiple bit errors.The data is corrupted and cannot be corrected. If this bit is set, the data present in RX_ECC_SEC_DATA is invalid and should not be used. 0h[R] Multiple Bit Errors were not detected. Check the SBE bit for single bit errors. 1h[R] Multiple Bit Errors were detected. The data is not able to be corrected. The value present in RX_ECC_SEC_DATA is invalid and should not be used. |
0 | SBE | R | 1h | Single Bit Error Detected This bit indicates the occurrence of a single bit error in the data. The data is autocorrected and placed into the RX_ECC_SEC_DATA register. This bit is valid only if MBE is 0. 0h[R] No bit errors were detected. The value in RX_ECC_SEC_DATA is correct. 1h[R] A single bit error was detected and corrected. The corrected data is present in RX_ECC_SEC_DATA. |