SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive delay line control register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
FSI_RX0 | 5029 0060h |
FSI_RX1 | 5029 1060h |
FSI_RX2 | 502B 0060h |
FSI_RX3 | 502B 1060h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | RXD1_DLY | RXD0_DLY | |||||
R | R/W | R/W | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RXD0_DLY | RXCLK_DLY | ||||||
R/W | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED_1 | R | 0h | Reserved |
14:10 | RXD1_DLY | R/W | 0h | Delay Line Tap Select for RXD1 This bitfield selects the number of delay elements inserted into the RXD1 path from the pin boundary to the receiver core. 0h[R/W] Zero delay elements are included in the RXD1 path. RXD1 is taken directly from the pin. 1h[R/W] One delay element is included in the RXD1 path. 2h[R/W] Two delay elements are included in the RXD1 path. ... 1Fh [R/W] 31 delay elements are included in the RXD1 path, the maximum. |
9:5 | RXD0_DLY | R/W | 0h | Delay Line Tap Select for RXD0 This bitfield selects the number of delay elements inserted into the RXD0 path from the pin boundary to the receiver core. 0h[R/W] Zero delay elements are included in the RXD0 path. RXD0 is taken directly from the pin. 1h[R/W] One delay element is included in the RXD0 path. 2h[R/W] Two delay elements are included in the RXD0 path. ... 1Fh [R/W] 31 delay elements are included in the RXD0 path, the maximum. |
4:0 | RXCLK_DLY | R/W | 0h | Delay Line Tap Select for RXCLK This bitfield selects the number of delay elements inserted into the RXCLK path from the pin boundary to the receiver core. 0h[R/W] Zero delay elements are included in the RXCLK path. RXCLK is taken directly from the pin. 1h[R/W] One delay element is included in the RXCLK path. 2h[R/W] Two delay elements are included in the RXCLK path. ... 1Fh [R/W] 31 delay elements are included in the RXCLK path, the maximum. |