SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
I2C Peripheral ID register 1
Return to Summary Table
Instance Name | Physical Address |
---|---|
I2C0 | 5250 0034h |
I2C1 | 5250 1034h |
I2C2 | 5250 2034h |
I2C3 | 5250 3034h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NU | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NU | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CLASS | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REVISION | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | NU | R/W | 0h | Reserved. |
15:8 | CLASS | R/W | 0h | Identifies the class of peripheral. This value should be 0x01 - [RW ] |
7:0 | REVISION | R/W | 0h | Identifies the revision level of the I2C. This value should be incremented each time the design is revised. - [RW ] |