SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
I2C Pin Data Set register
Return to Summary Table
Instance Name | Physical Address |
---|---|
I2C0 | 5250 0058h |
I2C1 | 5250 1058h |
I2C2 | 5250 2058h |
I2C3 | 5250 3058h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
NU | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NU | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
NU | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NU | PDSET1 | PDSET0 | |||||
R/W | R/W | R/W | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:2 | NU | R/W | 0h | Reserved |
1 | PDSET1 | R/W | 0h | Used to set PDOUT[1] bit which corresponds to the SDA GPIO pin. Reads: Reads should return 0. User documentation should say reads are indeterminate. Writes: 0 = no effect 1 = PDOUT[1] bit is set to logic high. |
0 | PDSET0 | R/W | 0h | Used to set PDOUT[0] bit which corresponds to the SCL GPIO pin. Reads: Reads should return 0. User documentation should say reads are indeterminate. Writes: 0 = no effect 1 = PDOUT[0] bit is set to logic high. |