SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Holds the MISR signature for CORE2.
Return to Summary Table
Instance Name | Physical Address |
---|---|
R5SS0 | 5350 00D8h |
R5SS1 | 5351 00D8h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
C2MISR11 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
C2MISR11 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
C2MISR11 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
C2MISR11 | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | C2MISR11 | R | 0h | MISR Signature for CORE2 This register contains the MISR data from the CORE2 for the current interval. This is applicable to Segment 0 alone. This value will be compared with the GOLDEN MISR value copied from ROM. This register gets reset to its default value with Power on or system reset assertion. The MISR values should be read only after the Self Test is completed. |