SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Transmit Priority 7 Maximum Length
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 011Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TX_PRI7_MAXLEN | ||||||
NONE | R/W | ||||||
0h | 7E8h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TX_PRI7_MAXLEN | |||||||
R/W | |||||||
7E8h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:14 | RESERVED | NONE | 0h | Reserved |
13:0 | TX_PRI7_MAXLEN | R/W | 7E8h | This value determines the maximum packet length that will be transmitted on priority 7 Ethernet egress for all Ethernet ports. The packet length compared to the maximum length value is the ingress packet length (not the actual egress packet length which is the length before VLAN addition or removal or any other egress processing). Packets on a priority that are larger than this value are dropped. |