SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Port 0 EEE LPI to wake counter
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 1034h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
COUNT | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
COUNT | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COUNT | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RESERVED | NONE | 0h | Reserved |
23:0 | COUNT | R/W | 0h | Port 0 EEE LPI to wake counter load value - When the port is in the transmit LPI state and the CLKSTOP_REQ signal is deasserted, this value is loaded into the port 0 LPI to wake counter. Transmit packet operations may begin (resume) when the LPI to wake count decrements to zero (on the pre-scale count). This is the time that the CPDMA transmit must wait before transmit (switch ingress) packet operations begin (resume after wakeup). |