SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPPI Port 0 CPPI Source ID A
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 1300h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PORT4 | |||||||
R/W | |||||||
4h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
PORT3 | |||||||
R/W | |||||||
3h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PORT2 | |||||||
R/W | |||||||
2h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PORT1 | |||||||
R/W | |||||||
1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | PORT4 | R/W | 4h | Port 4 CPPI Info Word0 Source ID Value |
23:16 | PORT3 | R/W | 3h | Port 3 CPPI Info Word0 Source ID Value |
15:8 | PORT2 | R/W | 2h | Port 2 CPPI Info Word0 Source ID Value |
7:0 | PORT1 | R/W | 1h | Port 1 CPPI Info Word0 Source ID Value |