SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N EEE LPI to wake counter
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 2034h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
COUNT | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
COUNT | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COUNT | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RESERVED | NONE | 0h | Reserved |
23:0 | COUNT | R/W | 0h | EEE LPI to wake counter load value - When the port is in the transmit LPI state and the CLKSTOP_REQ signal is deasserted, this value is loaded into the LPI to wake counter. Transmit packet operations may begin (resume) when the LPI to wake count decrements to zero (on the pre-scale count). This is the time that the transmit must wait before transmit packet operations resume after wakeup. |