SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Time Sync LTYPE (and SEQ_ID_OFFSET)
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 2314h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | TS_SEQ_ID_OFFSET | ||||||
NONE | R/W | ||||||
0h | 1Eh | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TS_LTYPE1 | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_LTYPE1 | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:22 | RESERVED | NONE | 0h | Reserved |
21:16 | TS_SEQ_ID_OFFSET | R/W | 1Eh | Time Sync Sequence ID Offset - This is the number of octets that the sequence ID is offset in the tx and rx time sync message header. The minimum value is 6. |
15:0 | TS_LTYPE1 | R/W | 0h | Time Sync LTYPE1 - This is the port time sync LTYPE1 value |