SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Mac Status
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 2334h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
IDLE | E_IDLE | RESERVED | MAC_TX_IDLE | TORF | TORF_PRI | ||
R | R | NONE | R | R | R | ||
1h | 1h | 0h | 1h | 0h | 0h | ||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TX_PFC_FLOW_ACT | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RX_PFC_FLOW_ACT | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | EXT_TX_FLOW_EN | EXT_RX_FLOW_EN | EXT_GIG | EXT_FULLDUPLEX | RESERVED | RX_FLOW_ACT | TX_FLOW_ACT |
NONE | R | R | R | R | NONE | R | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | IDLE | R | 1h | Enet IDLE - The Ethernet port (express and prempt) is in the idle state when high. |
30 | E_IDLE | R | 1h | Express MAC is idle when high |
29 | RESERVED | NONE | 0h | Reserved |
28 | MAC_TX_IDLE | R | 1h | Mac Transmit Idle - Both Prempt (if iet_incl) and Express MAC Transmit are in idle state.The transmit clock must be running for this to go idle. |
27 | TORF | R | 0h | Top of receive FIFO flow control trigger occurred. This bit is write one to clear. |
26:24 | TORF_PRI | R | 0h | The lowest priority that caused top of receive FIFO flow control trigger since the last write to clear. This field is write 0x7 to clear. |
23:16 | TX_PFC_FLOW_ACT | R | 0h | Receive Priority Based Flow Control Active (priority 7 down to 0). |
15:8 | RX_PFC_FLOW_ACT | R | 0h | Transmit Priority Based Flow Control Active (priority 7 down to 0). |
7 | RESERVED | NONE | 0h | Reserved |
6 | EXT_TX_FLOW_EN | R | 0h | External Transmit Flow Control Enable - This is the value of the EXT_TX_FLOW_EN input bit. |
5 | EXT_RX_FLOW_EN | R | 0h | External Receive Flow Control Enable - This is the value of the EXT_RX_FLOW_EN input bit. |
4 | EXT_GIG | R | 0h | External GIG - This is the value of the EXT_GIG input bit. |
3 | EXT_FULLDUPLEX | R | 0h | External Fullduplex - This is the value of the EXT_FULLDUPLEX input bit. |
2 | RESERVED | NONE | 0h | Reserved |
1 | RX_FLOW_ACT | R | 0h | Receive Flow Control Active - When asserted, indicates that receive flow control is enabled and triggered. |
0 | TX_FLOW_ACT | R | 0h | Transmit Flow Control Active - When asserted, this bit indicates that the pause time period is being observed for a received pause frame. No new transmissions will begin while this bit is asserted except for the transmission of pause frames. Any transmission in progress when this bit is asserted will complete. |