SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Mac Backoff Test
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 233Ch + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | PACEVAL | RNDNUM | |||||
NONE | R/W | R/W | |||||
0h | 0h | 0h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RNDNUM | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
COLL_COUNT | RESERVED | TX_BACKOFF | |||||
R | NONE | R | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TX_BACKOFF | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | RESERVED | NONE | 0h | Reserved |
30:26 | PACEVAL | R/W | 0h | Pacing Current Value - A non-zero value in this field indicates that transmit pacing is active. A transmit frame collision or deferral causes paceval to loaded with decimal 31, good frame transmissions (with no collisions or deferrals) cause paceval to be decremented down to zero. When paceval is nonzero, the transmitter delays 4 IPGs between new frame transmissions after each successfully transmitted frame that had no deferrals or collisions. Transmit pacing helps reduce capture effects improving overall network bandwidth. |
25:16 | RNDNUM | R/W | 0h | Backoff Random Number Generator - This field allows the Backoff Random Number Generator to be read (or written in test mode only). This field can be written only when pn_mtest has previously been set. Reading this field returns the generator's current value. The value is reset to zero and begins counting on the clock after the de-assertion of reset. |
15:12 | COLL_COUNT | R | 0h | Collision Count - The number of collisions the current frame has experienced. |
11:10 | RESERVED | NONE | 0h | Reserved |
9:0 | TX_BACKOFF | R | 0h | Backoff Count - This field allows the current value of the backoff counter to be observed for test purposes. This field is loaded automatically according to the backoff algorithm, and is decremented by one for each slot time after the collision. |