SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Tx Egress InterVLAN C
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 23B8h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
SA_7_0 | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SA_15_8 | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SA_23_16 | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SA_31_24 | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | SA_7_0 | R/W | 0h | Source Address bits 7:0 |
23:16 | SA_15_8 | R/W | 0h | Source Address bits 15:8 |
15:8 | SA_23_16 | R/W | 0h | Source Address bits 23:16 |
7:0 | SA_31_24 | R/W | 0h | Source Address bits 31:24 |