SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The Policing Config 2 holds the match enable/match index for the Outer VLAN and Inner VLAN addresses
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 E108h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
OVLAN_MEN | RESERVED | OVLAN_INDEX | |||||
R/W | NONE | R/W | |||||
0h | 0h | 0h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
OVLAN_INDEX | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
IVLAN_MEN | RESERVED | IVLAN_INDEX | |||||
R/W | NONE | R/W | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IVLAN_INDEX | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | OVLAN_MEN | R/W | 0h | Outer VLAN Match Enable - Enables frame Outer VLAN address match for the selected policing/classifier entry |
30:25 | RESERVED | NONE | 0h | Reserved |
24:16 | OVLAN_INDEX | R/W | 0h | Outer VLAN Table Entry Index - Specifies the ALE Outer VLAN address lookup table index to match for the selected policing/classifier entry |
15 | IVLAN_MEN | R/W | 0h | Inner VLAN Match Enable - Enables frame Inner VLAN address match for the selected policing/classifier entry |
14:9 | RESERVED | NONE | 0h | Reserved |
8:0 | IVLAN_INDEX | R/W | 0h | Inner VLAN Table Entry Index - Specifies the ALE Inner VLAN address lookup table index to match for the selected policing/classifier entry |