SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The policing hit status is a read only register that reads the hit bits of the selected policing/classifier.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 E12Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
POL_HIT | POL_REDHIT | POL_YELLOWHIT | RESERVED | ||||
R | R | R | NONE | ||||
0h | 0h | 0h | 0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
NONE | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | POL_HIT | R | 0h | Policer Hit - This indicates that the selected policing/classifier via the pol_test_idx field has been hit by a packet seen on any port that matches the policing/classifier entry match. |
30 | POL_REDHIT | R | 0h | Policer Hit RED - This indicates that the selected policing/classifier via the pol_test_idx field has been hit during a RED condition by a packet seen on any port that matches the policing/classifier entry match. |
29 | POL_YELLOWHIT | R | 0h | Policer Hit YELLOW - This indicates that the selected policing/classifier via the pol_test_idx field has been hit during a YELLOW condition by a packet seen on any port that matches the policing/classifier entry match. |
28:0 | RESERVED | NONE | 0h | Reserved |