SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The THREAD Mapping Default Value register is used to set the default thread ID when no classifier is matched,
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 E134h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DEFTHREAD_EN | RESERVED | ||||||
R/W | NONE | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DEFTHREADVAL | ||||||
NONE | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | RESERVED | NONE | 0h | Reserved |
15 | DEFTHREAD_EN | R/W | 0h | Default Tread Enable - When set the switch will use the defthreadval for the host interface thread ID if no classifier is matched. If clear the switch will generate its own thread ID based on port and priority if there is no classifier match. |
14:6 | RESERVED | NONE | 0h | Reserved |
5:0 | DEFTHREADVAL | R/W | 0h | Default Thread Value - This field specifies the default thread ID value. |