SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The ALE table control register is used to read or write that ALE table entries. After writing to this register any read or write to any ALE register will be stalled until the read or write operation completes.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 E020h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TABLEWR | RESERVED | ||||||
R/W | NONE | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TABLEIDX | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TABLEIDX | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | TABLEWR | R/W | 0h | Table Write - This bit is used to write the table words to the lookup table. 0 - Table Read Operation is performed. The contents of the TABLEIDX entry will be read into the ALE_TBLWx registers 1 - Table write operation is performed. This will take the current contents from the ALE_TBLWx registers and write them to the table at the specified TABLEIDX. |
30:9 | RESERVED | NONE | 0h | Reserved |
8:0 | TABLEIDX | R/W | 0h | The table index is used to determine which lookup table entry is read or written. |