SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Config.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ICSSM0 | 4802 4C04h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRU1_DMEM1_LOCK_EN | PRU0_DMEM0_LOCK_EN | ICSS_CFG_WP_EN | RTU1_PRU_WP_EN | RTU0_PRU_WP_EN | PRU1_WP_EN | PRU0_WP_EN |
NONE | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:7 | RESERVED | NONE | 0h | Reserved |
6 | PRU1_DMEM1_LOCK_EN | R/W | 0h | Write Protect DMEM1 0:disable 1:enable When enabled only PRU1 can write to DMEM1 |
5 | PRU0_DMEM0_LOCK_EN | R/W | 0h | Write Protect DMEM0 0:disable 1:enable When enabled only PRU0 can write to DMEM0 |
4 | ICSS_CFG_WP_EN | R/W | 0h | Write Protect ICSS_CFG 0:disable 1:enable |
3 | RTU1_PRU_WP_EN | R/W | 0h | Write Protect RTU1_PRU access Debug IMEM 0:disable 1:enable |
2 | RTU0_PRU_WP_EN | R/W | 0h | Write Protect RTU0_PRU access Debug IMEM 0:disable 1:enable |
1 | PRU1_WP_EN | R/W | 0h | Write Protect PRU1 access Debug IMEM 0:disable 1:enable |
0 | PRU0_WP_EN | R/W | 0h | Write Protect PRU0 access Debug IMEM 0:disable 1:enable |