SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
MIIRXCFG0Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ICSSM0 | 4803 2000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RX_EOF_SCLR_DIS0 | RX_ERR_RAW0 | |||||
NONE | R/W | R/W | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RX_SFD_RAW0 | RX_AUTO_FWD_PRE0 | RX_BYTE_SWAP0 | RX_L2_EN0 | RX_MUX_SEL0 | RX_CUT_PREAMBLE0 | RX_DATA_RDY_MODE_DIS0 | RX_ENABLE0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:10 | RESERVED | NONE | 0h | Reserved |
9 | RX_EOF_SCLR_DIS0 | R/W | 0h | |
8 | RX_ERR_RAW0 | R/W | 0h | |
7 | RX_SFD_RAW0 | R/W | 0h | |
6 | RX_AUTO_FWD_PRE0 | R/W | 0h | |
5 | RX_BYTE_SWAP0 | R/W | 0h | |
4 | RX_L2_EN0 | R/W | 0h | |
3 | RX_MUX_SEL0 | R/W | 0h | |
2 | RX_CUT_PREAMBLE0 | R/W | 0h | |
1 | RX_DATA_RDY_MODE_DIS0 | R/W | 0h | |
0 | RX_ENABLE0 | R/W | 0h |