SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
MIIRXERR0Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ICSSM0 | 4803 2050h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RX_MAX_FRM_ERR0 | RX_MIN_FRM_ERR0 | RX_MAX_PCNT_ERR0 | RX_MIN_PCNT_ERR0 | |||
NONE | R/W1C | R/W1C | R/W1C | R/W1C | |||
0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:4 | RESERVED | NONE | 0h | Reserved |
3 | RX_MAX_FRM_ERR0 | R/W1C | 0h | Rx_max_frm_err0 |
2 | RX_MIN_FRM_ERR0 | R/W1C | 0h | Rx_min_frm_err0 |
1 | RX_MAX_PCNT_ERR0 | R/W1C | 0h | Rx_max_pcnt_err0 |
0 | RX_MIN_PCNT_ERR0 | R/W1C | 0h | Rx_min_pcnt_err0 |