SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register provides status information about the module excluding the interrupt status information .
Return to Summary Table
Instance Name | Physical Address |
---|---|
MCSPI0 | 5220 0114h |
MCSPI1 | 5220 1114h |
MCSPI2 | 5220 2114h |
MCSPI3 | 5220 3114h |
MCSPI4 | 5220 4114h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED_16 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED_16 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_16 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_16 | RESETDONE | ||||||
R | R | ||||||
0h | 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:1 | RESERVED_16 | R | 0h | Reserved for module specific status information Read returns 0 |
0 | RESETDONE | R | 1h | Internal Reset Monitoring 1 Reset completed 0 Internal module reset is ongoing |