SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The IIR is a read-only register, which provides the source of the interrupt in a prioritized manner.
Return to Summary Table
Instance Name | Physical Address |
---|---|
UART0 | 5230 0008h |
UART1 | 5230 1008h |
UART2 | 5230 2008h |
UART3 | 5230 3008h |
UART4 | 5230 4008h |
UART5 | 5230 5008h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EOF_IT | LINE_STS_IT | TX_STATUS_IT | STS_FIFO_IT | RX_OE_IT | RX_FIFO_LAST_BYTE_IT | THR_IT | RHR_IT |
R | R | R | R | R | R | R | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RESERVED | NONE | 0h | Reserved |
7 | EOF_IT | R | 0h | 1 Received EOF interrupt active 0 Received EOF interrupt inactive |
6 | LINE_STS_IT | R | 0h | 1 Receiver line status interrupt active 0 Receiver line status interrupt inactive |
5 | TX_STATUS_IT | R | 0h | 1 TX status interrupt active 0 TX status interrupt inactive |
4 | STS_FIFO_IT | R | 0h | 1 Status FIFO trigger level interrupt active 0 Status FIFO trigger level interrupt inactive |
3 | RX_OE_IT | R | 0h | 1 RX overrun interrupt active 0 RX overrun interrupt inactive |
2 | RX_FIFO_LAST_BYTE_IT | R | 0h | 1 Last byte of frame in RX FIFO interrupt active 0 Last byte of frame in RX FIFO interrupt inactive |
1 | THR_IT | R | 0h | 1 THR interrupt active 0 THR interrupt inactive |
0 | RHR_IT | R | 0h | 1 RHR interrupt active 0 RHR interrupt inactive |