SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
IrDA modes only.
Reading this register effectively reads frame status information from the status FIFO (this register doesn't physically exist). Reading this register will increment the status FIFO read pointer (SFREGL and SFREGH must be read first).
Return to Summary Table
Instance Name | Physical Address |
---|---|
UART0 | 5230 0028h |
UART1 | 5230 1028h |
UART2 | 5230 2028h |
UART3 | 5230 3028h |
UART4 | 5230 4028h |
UART5 | 5230 5028h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED_24 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED_24 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_24 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED5 | OE_ERROR | FRAME_TOO_LONG_ERROR | ABORT_DETECT | CRC_ERROR | RESERVED0 | ||
R | R | R | R | R | R | ||
0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RESERVED_24 | R | 0h | |
7:5 | RESERVED5 | R | 0h | |
4 | OE_ERROR | R | 0h | 1 Overrun error in RX FIFO when frame at top of RX FIFO was received. |
3 | FRAME_TOO_LONG_ERROR | R | 0h | 1 Frame-length too long error in frame at top of RX FIFO. |
2 | ABORT_DETECT | R | 0h | 1 Abort pattern detected in frame at top of RX FIFO |
1 | CRC_ERROR | R | 0h | 1 CRC error in frame at top of RX FIFO. top of RX FIFO = Next frame to be read from RX FIFO |
0 | RESERVED0 | R | 0h |